FHS-60

WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-60

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
64
Width of Item (in)
2.5625
Load Capacity (kg/pr)
23
Load Capacity (lbs/pr)
50.6
Mounting Type
Weld On
Knuckles
3
Holes
0
Weld on
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-75

$35.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-50

$22.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-125

$121.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-100

$105.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-150

$142.00