ITEM NO. | VL-03FR |
Max. Panel Thickness | N/A |
Max. Substrate Thickness | N/A |
Min. Panel Thickness | N/A |
Min. Substrate Thickness | N/A |
Mounting Type | Surface/Recess |
Pull Out Force (kg) | 10 |
Pull Out Force (lbs) | 22 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |