APD-KH260-IV

VENTILATOR W/ CABLE GROMMET (IVORY) - APD-KH260-IV

Product Description
  • Features nesting cable grommets
  • Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
Ivory
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
260
Width of Item (in)
10.25
Bore Dimensions(mm)
250 x 60
Nesting Grommets
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

VENTILATOR W/ CABLE GROMMET (IVORY) - APD-KH66-IV

$2.60
VENTILATOR W/ CABLE GROMMET (IVORY) - APD-KH170-IV

$3.80
VENTILATOR W/ CABLE GROMMET (BLACK) - APD-KH260-BL

$7.50
VENTILATOR W/ CABLE GROMMET (BROWN) - APD-KH260-BR

$7.50
VENTILATOR W/ CABLE GROMMET (BROWN) - APD-KH66-BR

$2.60