ITEM NO. | MC-YN015SP |
Weight | 7.3 g |
Dimensions | 35 × 12 × 2.2 mm |
Includes Strike Plate | yes |
Magnetic Force (kg) | 2.3 |
Magnetic Force (lbs) | 5 |
Max. Temperature (?C) | 80 |
Max. Temperature (?F) | 176 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 12 mm | 2.2 mm | 7.3 g |
Components
Component | Material | Finish |
Main Body | Stainless Steel | Plain |
Yoke | 304 Stainless Steel | Plain |
Magnet | Neodymium | Epoxy Coating |
Counterplate | Stainless Steel | Plain |