ITEM NO. | ZL-2402 |
Dimensions | 112 × 30 × 80 mm |
Includes Strike Plate | yes |
Max. Door Thickness (mm) | 12 (Glass), 40 (Wood) |
Min. Door Thickness (mm) | 28 (Wood), 8 (Glass) |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
112 mm | 30 mm | 80 mm |
Components
Component | Material | Finish |
Body | 316 Stainless Steel | Zwei L |
Indicator | ABS | Red/Blue |
Bracket | 316 Stainless Steel | Zwei L |