ITEM NO. | DSD-80 |
Weight | 2700 g |
Dimensions | 252 × 600 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
600 mm | 252 mm | 2,700 g |
Components
Component | Material | Finish |
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)
Oops! We could not locate your form.