DST-06/LTOWEL HANGER

Description

• Supplied with screws, brackets, plastic expansion
anchors and allen key

Specs
ITEM NO.DST-06/L
Weight 241 g
Dimensions 42 × 390 × 125 mm
RoHS Status

RoHS 2

Overall Length (mm) Width (mm) Height (mm) Weight (g)
390 mm 42 mm 125 mm 241 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads