Product Description
- Free stop hinge in compact profile
- Passed 20,000 open/close cycle tests
Product Specifications
Material
Polyacetal
Finish
Black
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
28
Width of Item (in)
1.125
Max. Torque (kgf-cm/ea)
2.5
Min. Torque (kgf-cm/ea)
2.5
Knuckles
3
Holes
4
Adjustable
N
Max. Opening Angle (?)
255
Max. Opening Angle (degree)
255
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm or #4 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files