ITEM NO. | UDH-16BHS |
Weight | 16 g |
Dimensions | 37 mm |
Dampening Direction | Clockwise |
Torque (kg-cm) | 17.3 To 25.5 |
Torque (lb-in) | 15 To 22 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
37 mm | 16 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Plain |
Shaft | PBT Plastic | Gray |
Cover Ring | PBT Plastic |