TIE-33I

TIE RACK - TIE-33I

Product Specifications
Material
Plastic (PC)
Finish
Ivory
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
360
Length or Depth of Item when closed (in)
14.1875
Length or Depth of Item when open (mm)
360
Length or Depth of Item when open (in)
14.1875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
32
Width of Item (in)
1.3125
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
 
Fasteners Type
3 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products