Product Description
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
22.2
Length or Depth of Item when closed (in)
0.875
Length or Depth of Item when open (mm)
22.2
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
9
Width of Item (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files