Image coming soon
CT-15

TAP FOR PC-F1 - CT-15

Product Specifications
Material
Steel
Finish
Plain
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
17.5
Width of Item (mm)
17.5
Width of Item (in)
0.75
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

INSTALL TOOL FOR PC-F1 - CT-03

$52.70
TAP FOR PC-M18 & PC-M2H (TAPPING TOOL) - CT-22

$132.40
PANEL CLIP - SELF TAPPING FEMALE - PC-F1A

$1.40
CARBIDE TIP STEP DRILL - 16.8DIA FOR PC-F1 - CT-13A

$316.10
PANEL CLIP - SELF TAPPING MALE - PC-M1B

$1.40