ITEM NO. | HG-S70-34 |
Weight | 275 g |
Dimensions | 87 × 87 × 22 mm |
Holes | 4 |
Torque Variation (kgf-cm) | 71.4 |
Torque Variation (lbs-in) | 62.1 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
87 mm |
Components
Component | Material | Finish |
Plate | 430 Stainless Steel | Barrel Polished |
Washer | 430 Stainless Steel | Barrel Polished |
F Plate | Bronze | |
Spring Washer | Stainless Steel/Steel (HG-S-12) | |
Shaft | 303 Stainless Steel(HG-S7, S20) | |
Bush | POM (HG-S-34) | |
Sleeve | 303 Stainless Steel (HG-S30, S50) |