ITEM NO. | TK-45F |
Weight | 20 g |
Dimensions | 44.3 × 35 × 42.9 mm |
All-Stainless Steel | Y |
Are Fasteners Included | N |
Are Fasteners Required | Y |
For Drywall description | |
For Drywall | |
Is Aluminum Extrusion (AS Series)? | N |
Load Capacity (kg) | 8 |
Load Capacity (lbs) | 17 |
Multi-Prong Hook | N |
Range of Motion (degree) | 180 |
Undermount Hook | N |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
44.3 mm | 35 mm | 42.9 mm | 20 g |
Components
Component | Material | Finish |