ITEM NO. | MDH-PS800 |
Weight | 1700 g |
Dimensions | 785 × 32 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 32 |
Bar Shape | Round |
CC Length (mm) | 800 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
785 mm | 32 mm | 1,700 g |
Components
Component | Material | Finish |
Fixing Parts | Zinc Alloy | Matte Chrome |
Cover | Polyacetal | Matte Chrome |
Bracket | Zinc Alloy | Matte Chrome |
Hexagon Socket Set Screw M8 X 15 | Stainless Steel | Plain |
Hexagon Socket Set Screw M8 X 8 | Stainless Steel | Plain |