LDD-S-L/DBR

Surface Mount Type - LDD-S-L/DBR

MSRP:
$73.70 USD
(No reviews yet) Write a Review
LDD-S-L/DBR

Surface Mount Type - LDD-S-L/DBR

MSRP:
$73.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Case Closed: Meet the Lapcon® Soft Close Door Damper

      The

      Lapcon Door Damper (LDD)

          is a soft close door damper that ensures that swinging doors will close when they are pushed—improving safety and convenience while eliminating pinched fingers. Doors will close smoothly and gently in both heavy and light use. Designed for interior swinging doors, the

          LDD

              soft closing door closer takes hold of the door at

              15°

                  from the closed position and softly closes the door from there.

                  LDD-S-L/DBR

                      (left-hand opening, dark brown color). See below for other models. Browse our other if you’re looking for a slightly different application.

                      LDD Soft Close Door Damper Features

                      Performance Functionality

                          • The LDD can be installed on existing doors as well as new ones.
                          • Smart design and steel construction ensure long life and excellent performance.
                          • You can adjust the damper for door weight after installing it.
                          • The damper function can be disabled at your discretion.
                          • Lapcon® dampers provide cycle tested soft-closing performance.
                          • Door Compatibility

                                • The LDD has a slim profile of only ¾” and fits in most door frames.
                                • Designed for door widths up to 36” (914 mm)
                                • Can be used for doors weighing 33 to 88 lbs (15 – 4 kg)
                                • Handed for left and right opening doors
                                • For interior doors only. Avoid exposure to moisture, wind, and extreme temperatures.
                                • About This Model (LDD-S-L/DBR)

                                      This soft close door damper model is

                                      LDD-S-L/DBR

                                          , which is the

                                          surface mount type

                                              , with

                                              left-hand opening

                                                  (opens toward you to your left), and a

                                                  dark brown color

                                                      . Eight surface mount

                                                      LDD

                                                          models are available in all:
                                                          Lapcon Door Damper Models Surface Mount Type
                                                          Color Left-Hand Opening Opens toward you to your left. Right-Hand Opening Opens toward you to your right.
                                                          White LDD-S-L/WT LDD-S-R/WT
                                                          Light Gray LDD-S-L/LGR LDD-S-R/LGR
                                                          Light Brown LDD-S-L/LBR LDD-S-R/LBR
                                                          Dark Brown LDD-S-L/DBR LDD-S-R/DBR
                                                               

                                                              Recessed Type Also Available

                                                                  We also make the

                                                                  LDD

                                                                      soft closing door closer in a

                                                                      recessed type

                                                                          as well as a

                                                                          heavy-duty recessed type

                                                                              for doors weighing 88 to 22 lbs (4-1 kg)

                                                                              (LDD-V1 Series)

                                                                                  . Not seeing what you’re looking for? Browse the rest of our soft close models and accessories.
                                                                                •  WARNING: This product can expose you to acrylonitrile, butadiene, styrene, cadmium, chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products