HG-JHM20T-80CR

Damper Hinge Surface Mount Type - HG-JHM20T-80CR

MSRP:
$85.47 USD
(No reviews yet) Write a Review
HG-JHM20T-80CR

Damper Hinge Surface Mount Type - HG-JHM20T-80CR

MSRP:
$85.47 USD
(No reviews yet) Write a Review
Product Description
  • Surface mount type: Easy to install without the need of recessing.
  • Hinge with built-in UDH damper.
  • Soft-close and smooth-open features
  • For Inset Lid
  • Cover hides mounting screws
  • Sold in pairs.
  • Below torque range is the value when using a pair of hinges (left and right) per lid.
  • When installing, ensure that both hinge shafts are levelled and aligned.
  • Damper mechanism engages after being opened at 60° or more.
  •  WARNING: This product can expose you to chemicals including Formaldehyde, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.  WARNING: This product can expose you to hexavalent chromium, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov WARNING: This product can expose you to chemicals including styrene, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polyacetal
Finish
Chrome
Weight of Item (g)
317
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
65
Width of Item (in)
2.5625
Max. Panel Thickness (mm)
20
Max. Panel Thickness (in)
0.8125
Min. Panel Thickness (mm)
16
Min. Panel Thickness (in)
0.625
Max. Torque (kgf-cm/pr)
81.6
Min. Torque (kgf-cm/pr)
61.2
Min. Torque (lbs-in/pr)
53.244
Mounting Type
Surface Mount
Adjustable
N
Max. Opening Angle (?)
115
Max. Opening Angle (degree)
115
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14, 3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Damper Hinge Surface Mount Type  - HG-JHM20T-80WT

$71.50
Damper Hinge Surface Mount Type  - HG-JHM20T-80BL

$71.50
Damper Hinge Surface Mount Type  - LK-380

$63.50