ITEM NO. | ADHS-85-30-150 |
Weight | 1500 g |
Dimensions | 83 × 83 × 194 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
83 mm | 194 mm | 1,500 g |
Components
Component | Material | Finish |
Base | Stainless Steel | Satin |
Bolt | Stainless Steel | Satin |