ITEM NO. | ADHS-85-24-200 |
Weight | 1080 g |
Dimensions | 83 × 83 × 239 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
83 mm | 239 mm | 1,080 g |
Components
Component | Material | Finish |
Base | Stainless Steel | Satin |
Bolt | Stainless Steel | Satin |