ITEM NO. | SP0207 |
Dimensions | 26 × 12 × 1.9 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
26 mm | 12 mm | 1.9 mm |
Components
Component | Material | Finish |
ITEM NO. | SP0207 |
Dimensions | 26 × 12 × 1.9 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
26 mm | 12 mm | 1.9 mm |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)