Product Description
- Optional strike plates for applications where dead bolt is close to the cabinet edge, or for inset applications
-
- LA-331 is for double door application of 331 series and 332 series
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
40
Width of Item (in)
1.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files