LA-16

Strike Plate - LA-16

Product Description
  • Optional strike plates for applications where dead bolt is close to the cabinet edge, or for inset applications
  • LA-331 is for double door application of 331 series and 332 series
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
9
Length or Depth of Item when closed (mm)
15.5
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
7
Height of Item (in)
0.3125
Width of Item (mm)
40
Width of Item (in)
1.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STRIKE PLATE FOR MC0099 - SP0207

$0.40