ITEM NO. | LA-1 |
Weight | 6 g |
Dimensions | 13.5 × 40 × 8 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 13.5 mm | 8 mm | 6 g |
Components
Component | Material | Finish |
• Optional strike plates for applications where dead bolt is close to the cabinet edge, or for inset applications
• • LA-3310 is for double door application of 3310 series and 3320 series
ITEM NO. | LA-1 |
Weight | 6 g |
Dimensions | 13.5 × 40 × 8 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 13.5 mm | 8 mm | 6 g |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)