ITEM NO. | HG-TS15 |
Weight | 64.1 g |
Dimensions | 50 × 12.5 mm |
Holes | 4 |
Torque Variation (kgf-cm) | 15.3 |
Torque Variation (lbs-in) | 13.3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 12.5 mm | 48 mm | 64.1 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Base | 304 Stainless Steel | Polished |
Fixing Tube | Polyacetal | Black |
Shaft | 303 Stainless Steel | |
Press Washer | 304 Stainless Steel | Polished |
Pin | 304 Stainless Steel | Polished |