HG-T70S30

Stainless Steel Torque Hinge - HG-T70S30

MSRP:
$119.90 USD
Sold as Each
(No reviews yet) Write a Review
HG-T70S30

Stainless Steel Torque Hinge - HG-T70S30

MSRP:
$119.90 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Dual Axis: free stop at any angle in tilt & swivel
  • Provides torque stability in both directions
  • Suitable for monitor screens+DY365
Product Specifications
Material
430 Stainless Steel
Finish
Polished
Weight of Item (g)
227
Length or Depth of Item when closed (mm)
70.5
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
54
Height of Item (in)
2.126
Width of Item (mm)
76
Width of Item (in)
2.992
Max. Swivelling Torque (kgf-cm/ea)
30.6
Max. Swivelling Torque (lbs-in/ea)
26.622
Min. Swivelling Torque (kgf-cm/ea)
30.6
Min. Swivelling Torque (lbs-in/ea)
26.622
Max. Tilting Torque (kgf-cm/ea)
71.4
Max. Tilting Torque (lbs-in/ea)
62.118
Min. Tilting Torque (kgf-cm/ea)
71.4
Min. Tilting Torque (lbs-in/ea)
62.118
Holes
8
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH250 11/06/25
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Stainless Steel Torque Hinge - HG-TP45

$59.50
Stainless Steel Torque Hinge - HG-TBS15L

$38.30
Stainless Steel Torque Hinge - HG-TS15

$27.30
Stainless Steel Torque Hinge - HG-ITM70

$56.10
Stainless Steel Torque Hinge - HG-TBSJ40R

$55.00