DSS-05/17

SOAP HOLDER/SHELF 6-11/16"(W) - DSS-05/17

Product Description
  • Supplied with screws, brackets, plastic expansion anchors and allen key
  • Not designed for drywall installation.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
555
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
188
Width of Item (in)
7.4375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.6 X 40 mm
Fasteners Type
Self tapping screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

SOAP HOLDER/SHELF 25-3/16"(W) - DSS-05/64

$302.90
SOAP HOLDER/SHELF 12-19/32"(W) - DSS-05/32

$180.50
SOAP HOLDER/SHELF 5-1/8"(W) - DSS-05/13

$142.50
SOAP HOLDER/SHELF - DSC-05

$191.10