STAINLESS STEEL SLIDING DOOR HANDLE
DSI-3020-300STAINLESS STEEL SLIDING DOOR HANDLE
Description
• Surface-mount handle.
• Sold as a set, Each set includes 2 metal handles.
ITEM NO. | DSI-3020-300 |
Weight | 250 g |
Dimensions | 6 × 80 × 300 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 01-Apr |
Bar Diameter (mm) | 16 X 6 |
Bar Shape | Oval |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
300 mm | 56 mm | 6 mm | 250 g |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!