ITEM NO. | DSI-3020-150 |
Weight | 125 g |
Dimensions | 6 × 70 × 150 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 01-Apr |
Bar Diameter (mm) | 12 X 6 |
Bar Shape | Oval |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
150 mm | 47 mm | 6 mm | 125 g |
Components
Component | Material | Finish |