ITEM NO. | DSI-4251-38 |
Weight | 515 g |
Dimensions | 38 × 120 mm |
Back-to-Back Option | No |
Bar Shape | Rectangle |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 38 mm | 120 mm | 515 g |
Components
Component | Material | Finish |