ITEM NO. | DSI-5250-12 |
Weight | 300 g |
Dimensions | 16 × 94 mm |
Back-to-Back Option | No |
Bar Shape | Rectangle |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
16 mm | 94 mm |
Components
Component | Material | Finish |