ITEM NO. | MKRS-32M10 |
Weight | 50 g |
Dimensions | 32 × 32 × 36 mm |
Automatic Height Adjustment | No |
Base Swivel (deg) | 10 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 32 mm | 36 mm | 50 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Satin |
Base | Elastomer | Black |