ITEM NO. | HK-TS70 |
Weight | 230 g |
Dimensions | 78 × 55 × 83 mm |
Load Capacity (kgf) | 10.2 |
Load Capacity (N) | 100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
78 mm | 55 mm | 83 mm | 230 g |
Components
Component | Material | Finish |
Hook | Stainless Steel (SUS304) | Polished |
Strike | Stainless Steel (SCS13) | Polished |