ITEM NO. | YFNS-300 |
Dimensions | 349 × 32.45 × 32.45 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
349 mm | 32.45 mm | 32.45 mm |
Components
Component | Material | Finish |
Body | Stainless Steel (SUS304) | Barrel Polished |
Bracket | Stainless Steel (SUS304) | Barrel Polished |
Shaft | Stainless Steel |