YFNS-300-T50

STAINLESS STEEL FOOT STAY - YFNS-300-T50

Product Description
    Stay for outdoor enclosures.
Product Specifications
Material
304 Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
396
Length or Depth of Item when closed (mm)
32.45
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
235
Width of Item (in)
9.3125
Compression Force (kg)
60
Compression Force (lbs)
132
Max. Tensile Force (kg)
150
Max. Tensile Force (lbs)
330
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 and 8.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL FOOT STAY - YFNS-300

$26.00
STAINLESS STEEL FOOT STAY (2-ANGLE) - YFNS-300W

$26.00