HG-KM12-268

HEAVY DUTY FLAG HINGE, 304 STAINLESS STEEL - HG-KM12-268

Product Description
  • Smooth open/close function with high quality thrust bearing
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
8300
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
278
Height of Item (in)
11
Width of Item (mm)
350
Width of Item (in)
13.8125
Load Capacity (kg/pr)
300
Load Capacity (lbs/pr)
660
Knuckles
2
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
12.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY FLAG HINGE, 304 STAINLESS STEEL - HG-KH12-268

$1,743.00
HEAVY DUTY FLAG HINGE, 304 STAINLESS STEEL - HG-KH19-275

$3,090.00
HEAVY DUTY FLAG HINGE, 304 STAINLESS STEEL - HG-KM19-275

$3,200.00
STAINLESS STEEL HEAVY DUTY BUTT HINGE - HG-LSC210N

$253.00
STAINLESS STEEL HEAVY DUTY BUTT HINGE - HG-LSC210

$253.00