ITEM NO. | HG-KH19-275 |
Weight | 19800 g |
Dimensions | 90 × 300 × 275 mm |
Holes | 12 |
Knuckles | 2 |
Load Capacity (lbs/pair) | 1080 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
300 mm | 90 mm | 275 mm |
Components
Component | Material | Finish |