BL-60SS

BARREL BOLT ALL S.S. - BL-60SS

Product Description
  • Supplied with mortise and surface strike
  • Knob springs back into sleeve to keep bolt in locked or unlocked position
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.5625
Length or Depth of Item when open (mm)
14
Length or Depth of Item when open (in)
0.5625
Height of Item (mm)
26.5
Height of Item (in)
1.0625
Width of Item (mm)
80.3
Width of Item (in)
3.1875
Bar/Bolt Diameter (mm)
6
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Barrel Bolt (All Stainless Steel) - BL-40SS

$18.20
HEAVY DUTY SPRING LOADED LID STAY - S-ATH-60S

$513.00
S/S BARREL BOLT WITH SPRING - BLS-90

$40.60
S/S BARREL BOLT WITH SPRING - BLS-60

$31.90