SPRING LOADED BAR LATCH
BLL-80SPRING LOADED BAR LATCH
SKU: BLL-80
Categories: Architectural, Industrial, NSF, Slide Bar Latches and Barrel Bolts
Tags: BAR LATCH, BLL, BLL-80, BLL80, SPRING LOADED BAR LATCH
Description
• Latch bolt snaps into the strike to prevent accidental release
• Push tab on strike to release
Applications
Specs
ITEM NO. | BLL-80 |
Weight | 100 g |
Dimensions | 22.5 × 85 × 65 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
85 mm | 65 mm | 22.5 mm | 100 g |
Components
Component | Material | Finish |
Videos
No videos yet!