ITEM NO. | 6810-SP |
Weight | 4.5 g |
Dimensions | 2 × 55 × 44 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 44 mm | 2 mm | 4.5 g |
Components
Component | Material | Finish |
• Distance spacer for 3810S, 6830, 7810, and 8810-24 series locks
• Use when additional distance on dimension B is required
• Thickness: 2mm (5/64″)
• Multiple spacers can be used if needed
ITEM NO. | 6810-SP |
Weight | 4.5 g |
Dimensions | 2 × 55 × 44 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 44 mm | 2 mm | 4.5 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)