ITEM NO. | SDS-100B-TVZ |
Dimensions | 19.5 mm |
Compatible Hinge Types | Single Knuckle/Drop |
Door Max. Torque (kgf-cm) | 37.6/pc, 75.2/Pair |
Door Max. Torque (lb-in) | 32.6/pc, 65.2/Pair |
Door Min. Torque (kgf-cm) | 16.5/pc, 33/Pair |
Door Min. Torque (lb-in) | 14.3/pc, 28.6/Pair |
Hold Open Angle (degree) | 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
19.5 mm |
Components
Component | Material | Finish |
Arm | Steel, Zinc Alloy | Nickel |