ITEM NO. | HDSN-30SL |
Weight | 386 g |
Dimensions | 222.5 × 30.5 × 200 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Arm | Steel | Nickel |
• For UPWARD-OPENING FLAP DOOR used with concealed hinges
• Used in pairs
• HDSN-30 is designed to hold door in closed and opened position
• Arm bracket for wood and aluminum frame avail-able. Specify when ordering
• Torque Calculation: Torque = Door Height × 1/2 × Door Weight, In case of opening angle 90° K-Type (Light Duty): 140~179 kg·cm (122~155 lbs·inch)/pair, M-Type (Medium Duty): 180~219 kg·cm (156~190 lbs·inch)/pair, H-Type (Heavy Duty): 220~259 kg·cm (191~225 lbs·inch)/pair, S-Type (Super Heavy Duty): 260~300 kg·cm (226~260 lbs·inch)/pair
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)