HDSN-30HLSOFT DOWN STAY

Specs
ITEM NO.HDSN-30HL
Compatible Hinge Types

Concealed

Door Max. Torque (kg-cm)

259 (Opening angle 90 deg), 299 (Opening angle 80 deg)

Door Max. Torque (lb-in)

225 (Opening angle 90 deg), 260 (Opening angle 80 deg)

Door Min. Torque (kg-cm)

220 (Opening angle 90 deg), 250 (Opening angle 80 deg)

Door Min. Torque (lb-in)

191 (Opening angle 90 deg), 217 (Opening angle 80 deg)

Hold Open Angle (degree)

80, 90

Soft Close

Yes

Overall Length (mm) Width (mm) Height (mm) Weight (g)

Components

Component Material Finish
Arm Steel Nickel
CAD/BIM Files
https://sugatsuneamerica-embedded.partcommunity.com/3d-cad-models/?info=sugatsuneamerica/stay/hdsn-30_asmtab.prj&hidePortlets=searchHeader
Videos
Downloads