ITEM NO. | HDS-10HR/BLK |
Weight | 310 g |
Dimensions | 55 × 29 × 292 mm |
Compatible Hinge Types | Piano/Butt/Drop |
Door Max. Torque (kg-cm) | 300 |
Door Min. Torque (kg-cm) | 250 |
Hold Open Angle (degree) | 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
25 mm | 310 g |
Components
Component | Material | Finish |
Arm | Steel | Nickel |