ITEM NO. | SLS-ELAN-HR |
Weight | 600 g |
Compatible Hinge Types | Concealed/Piano/Butt/Drop |
Door Max. Height (inch) | 28 |
Door Max. Torque (kg-cm) | 100 |
Door Max. Torque (lb-in) | 75 |
Door Max. Weight (lbs) | 14.5 (Single Use, Door Height 12 inch), 29 (Pair Use, Door Height 12 inch), 6.2(Single Use, Door Height 28 inch), 12.4 (Pair Use, Door Height 28 inch) |
Door Min. Height (inch) | 12 |
Door Min. Torque (kg-cm) | 75 |
Door Min. Torque (lb-in) | 65 |
Door Min. Weight (lbs) | 10.8 (Single Use, Door Height 12 inch), 21.7 (Pair Use, Door Height 12 inch), 4.6 (Single Use, Door Height 28 inch), 9.3 (Pair Use, Door Height 28 inch) |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
600 g |
Components
Component | Material | Finish |