ITEM NO. | HG-JHW16S-50 |
Weight | 83 g |
Dimensions | 59 × 85 × 22.7 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
85 mm | 22.7 mm | 59 mm | 83 g |
Components
Component | Material | Finish |
Bracket | PBT Plastic | Dark Gray |
Cap | Polypropylene | |
Damper | 304 Stainless Steel | Plain |