ITEM NO. | HG-JH14-50 |
Weight | 254 g |
Dimensions | 100 × 46 × 21 mm |
Dampening Direction | Counter Clockwise |
Damper Torque (kgf-cm/pair) | 30 To 51 |
Damper Torque (Pair)(lbs-in) | 26 To 44 |
Holes | 4 |
Knuckles | 2 |
Max. Opening Angle (degree) | 115 |
Mounting Type | Surface Mount |
Operating Temperature (?C) | 0 To 40 |
Operating Temperature (?F) | 32 To 104 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
46 mm | 21 mm | 100 mm | 254 per pair g |
Components
Component | Material | Finish |
Bracket | SCS13 Stainless Steel | Mirror |
Damper | 304 Stainless Steel/PBT Plastic | Plain |