Product Description
- Hinge with built-in damper.
- Damper unit works to close door softly. Smooth movement in opening direction.
- Mounted in sideboard and installed in inset door.
- Applicable into surface mount with Bracket UTZ11-BL.
- Cover hides mounting screws for clean appearance.
- Easy to cut out with a router.
Product Specifications
Material
Polyacetal
Finish
White
Weight of Item (g)
44
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
51.5
Width of Item (in)
2.0625
Max. Torque (kgf-cm/pr)
1.02
Min. Torque (kgf-cm/pr)
0.51
Min. Torque (lbs-in/pr)
0.44
Mounting Type
Side Mount
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
105
Max. Opening Angle (degree)
105
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Countersunk Tapping Screw, Bind Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files