KR-75

Stainless Steel Slide Bolt - KR-75

Product Description
  • Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
225
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
100
Width of Item (in)
3.9375
Bar/Bolt Diameter (mm)
16
Bar/Bolt Diameter (in)
0.625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20
Fasteners Type
Screw - Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Stainless Steel Slide Bolt - KR-50

$14.90
Stainless Steel Slide Bolt - KR-65

$17.10
Stainless Steel Hasp  - HP-75

$20.40
Barrel Bolt (All Stainless Steel) - BL-40SS

$18.20