ITEM NO. | ESR-13-20 |
Weight | 520 g |
Dimensions | 508 × 9.6 × 35.4 mm |
Load Capacity (kg/pair) | 37 |
Load Capacity (lbs/pair) | 81 |
Non-Handed | Yes |
Positive Catch | Yes |
Positive Stop | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
889 mm | 9.6 mm | 35.4 mm | 540 g |
Components
Component | Material | Finish |
Outer Rail | 304 Stainless Steel | |
Inner Rail | 304 Stainless Steel | |
Retainer | 304 Stainless Steel | |
Balls | 304 Stainless Steel |