ITEM NO. | AP-FC20 |
Weight | 5 g |
Dimensions | 24 × 15 × 10 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 15 mm | 10 mm | 5 g |
Components
Component | Material | Finish |
• Rubber cap for shelf support AP-FB20
• Insert the cap with half round shape facing up, and cutout the shelf to prevent from sliding.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)